Quick Search

CAT 826K

CAT 826K

Year
2020
Working hours
7,725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 826K
RING POWER SYSTEMS
CategoryCompactors
Serial Number2T600128
Unit Number2T600128
Catalog Number10076855
Year2020
Hours7,725 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax625,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAFEX FIRE SUPPRESSION
ANTIFREEZE, -50C (-58F)
AUTOLUBE INSTALLED
AXLES, NO-SPIN FRONT & REAR
BLADE, SEMI-U
CAB, DELUXE
ENGINE & NO SOUND SUPPRESSION
FILM, AM-NORTH
FILMS, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS
LANE 2 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRECLEANER, STANDARD
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE641
STAIRWAY, FIXED
STRIKER BARS W/CLEANER FINGERS
WHEELS, 48" COMBINATION TIPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering