2023 CAT 815-11 For Sale - 579,059 USD | Cat Used
Quick Search

CAT 815-11

CAT 815-11

Year
2023
Working hours
3,399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Tucson, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 815-11
Empire Southwest LLC
CategoryCompactors
Serial NumberJ5T00196
Unit NumberE205341
Catalog Number10202063
Year2023
Hours3,399 h
CountryUnited States
LocationTucson, United States
Pricing
Price Excluding Tax579,059 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
401
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • PoorCheck and advise, Camera is not working
  • Good
  • Good
  • GoodDecember 2022
gauges, operator station, console
1613
  • Yes
  • No
  • Yes
  • GoodAmbient Temp at 79° and Temp at Vent 44°
  • Good
  • PoorDoor seal will not stay in place.
  • FairHood strut is not working
  • Good
  • Good
  • Good
  • GoodAmbient Temp at 79° and Temp at Vent 106°
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRadio and antenna are missing, part of configuration
  • Good
  • Good
  • Good
  • PoorFront window visor will not stay in place
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Good
  • Good
  • PoorBeacon light is not working.
  • Good
  • Good
  • Good
transmission
310
  • FairCheck and advise, Parking Brake drum has heat marks
  • Good
  • Good
  • Good
steering
401
  • Good
  • Good
  • PoorRight cylinder rod has rust.
  • Good
  • Good
hydraulics
200
  • Good
  • Good
blade
331
  • Good
  • Good
  • FairRust and scratches on cylinder rod.
  • FairMovement at stabilizer arms and tilt, lift cylinders, can be adjusted.
  • Good
  • FairMovement at push arms, can be adjusted.
  • PoorCylinder rod has rust and pitting
tires
  • Steel wheels
comments, misc. repairs, general remarks
  • Service
  • Inspect
  • clean machine
general condition
300
  • Yes
  • No
  • Yes
  • YesEngine, Hydraulic
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering