Currently 17883 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
235 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 815KLRC, 502,3602019
Brisbane, QL
1,601 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedmirrors

See Details
CAT CB10, 69,0002018
Kyiv
6 h Cat Certified Used

See Details
SEM MACHINERY SEM5122021
Vlissingen, Nl
840 h Cat Certified Used

See Details
CAT CB1.82019
Eloyes, 88
343 h Cat Certified Used

See Details
CAT CP74B 4F2021
Moissy Cramayel, 77
614 h Cat Certified Used

See Details
CAT 826G/LAME/AYH, 15,967
89
1 h

See Details
CAT GRATTOIR CS76, 14,9022020
88
1 h

See Details
SEM MACHINERY SEM520, 84,5002022
Cancún
1,152 h

See Details
Bobcat VIBRATIONSWALZE 48, 11,6032021
Osterrönfeld

See Details
CAT CB-534D2011
Córdoba
1,360 h

See Details
CAT CP562023
Clayton, VI
3 hbeacon

See Details
CAT CP56B2023
Clayton, VI
3 hbeacon

See Details
CAT 816200114,230 h

See Details
CAT 816200114,230 h

See Details
CAT CP54B2018
Laatzen
1,106 h

See Details
CAT 816FII, 148,1322013
Sydney, NSW
13,345 h Conditionslightingam fm cd radioair conditionereropsbeacon

See Details
CAT CW34, 189,6362019
Clavet, SK
402 h

See Details
CAT CS56B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsrops - enclosed

See Details
CAT CS66B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsbeacon

See Details
CAT CS66B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsbeacon

See Details
CAT CD54B2015
Clayton, VI
1,311 hlightingproduct linkair conditionerair conditionererops

See Details
CAT CS56B2023
Clayton, VI
3 hlightingproduct linkeropsfire extinguisherbeacon

See Details
CAT CS76B2023
Clayton, VI
2 hair conditionervariable frequencyproduct linklightingrops - enclosed

See Details
CAT CS56B2023
Clayton, VI
3 hproduct linkair conditionerepa labelrops - enclosedfire extinguisher

See Details
Show more results

Compactors