Currently 18057 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
235 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT CS74B, 208,7502020
Hobbs, NM
1,244 h Conditionsguard, transmission

See Details
CAT CP56B, 183,2502019
Albuquerque, NM
2,891 h Conditionsguard, transmission

See Details
CAT CS56B, 191,4402021
Aurora, CO
926 h Conditionsguard, transmission

See Details
CAT 815, 678,7002023
Salt Lake City, UT
83 h

See Details
CAT CB64, 103,0902014
Grand Junction, CO
1,790 h

See Details
CAT CS74B, 190,0002020
Grand Junction, CO
2,508 hguard, transmission

See Details
CAT CP56B, 222,8602021
Aurora, CO
1,451 hguard, transmission

See Details
CAT CS56B, 205,0002022
Colorado Springs, CO
1,220 h Conditionsengineguard, transmission

See Details
CAT CS56B, 290,8802023
Pueblo, CO
563 h Conditionsengineguard, transmission

See Details
CAT CS74, 220,0002022
Aurora, CO
508 h Conditionsengineguard, transmission

See Details
Weiler C310A, 106,0002019
Bloomingburg, NY
376 h

See Details
CAT CB66B, 40,0002016
Russellville, AR
3,193 h Conditionstier 1 compliantwater spray systemproduct linklightingultra low sulfur diesel fuel

See Details
CAT 826H, 399,4002012
Topeka Area, KS
8,669 h

See Details
CAT 815, 799,8002021
Austell, GA
1,714 h

See Details
CAT CS56B, 186,7902021
Albuquerque, NM
1,724 hengineguard, transmission

See Details
CAT CW34, 232,0002021
Albuquerque, NM
847 hrops

See Details
CAT CW34, 136,8802019
Albuquerque, NM
3,159 hrops

See Details
CAT CS56B, 194,6102021
Bloomfield, NM
912 hengineguard, transmission

See Details
SEM MACHINERY SEM5122021
Vlissingen
695 h Cat Certified Used

See Details
CAT CP12GC-01A2022
Clayton, VI
510 h Cat Certified Usedguard, transmission

See Details
CAT CB1.8, 19,8242019
Eloyes, 88
343 h Cat Certified Used Conditionsarrangement - dirtrops - foldingcontrol, compactlightingultra low sulfur diesel fuel

See Details
CAT CP12GC, 184,5512022
Edmonton, AB
344 h Cat Certified Used

See Details
CAT CB54B, 74,8022017
Clayton, VI
358 h Specifications Cat Certified Usedlightingair conditionerrops - enclosedbeacon

See Details
CAT CS12GC-01A2022
Clayton, VI
8 h Cat Certified Usedair conditionerproduct linklightingrops - enclosedmirrors

See Details
Show more results

Compactors