X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25159 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compactors

Get an email alert when new equipment matching "Current filter" will be added.

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

525 Search results for "Current filter"
1..424344
Displaying: 517 - 525 Sort by:   ads/page
Caterpillar CS74, On RequestCompactors, IT
Year: 2012, Working hours: 2034 h
CGT - COMPAGNIA GENERALE TRATTORI
Dynapac CC10, On RequestCompactors
Sesto Pusteria, IT
Year: 1988, Working hours: 2000 h
CGT - COMPAGNIA GENERALE TRATTORI
Bomag BW130, On RequestCompactors
Arta Terme, IT
Year: 1992
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS78B, On RequestCompactors, IT
Year: 2013, Working hours: 608 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
Caterpillar CB334EXW, On RequestCompactors
Trieste, IT
Year: 2006, Working hours: 3658 h
CGT - COMPAGNIA GENERALE TRATTORI
Bomag BW203, On RequestCompactors
Rennes / Brece / Noyal-sur-vilaine, 35, FR
Year: 2007, Working hours: 10323 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar CB24B, 17,680 USDCompactors
Mittenwalde/ot Schenkendorf, DE
Year: 2014, Working hours: 1019 h
ZEPPELIN BAUMASCHINEN
Caterpillar CD10, On RequestCompactors
Nancy / Gondreville, 54, FR
Year: 2017, Working hours: 1522 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar CB24B, On RequestCompactors
Saint-denis, 93, FR
Year: 2016, Working hours: 669 h
BERGERAT MONNOYEUR S.A.S.
 
Compare products
1..424344