X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27212 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compactors

Get an email alert when new equipment matching "Current filter" will be added.

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

554 Search results for "Current filter"
1..404142..47
Displaying: 481 - 492 Sort by:   ads/page
Müller AP-26, 24,802 USDCompactors
Belo Horizonte, BR
Year: 2003, Working hours: 7455 h
SOTREQ S.A.
Caterpillar CS54, 100,357 USDCompactors
Clayton, VI, AU
Year: 2017, Working hours: 15 h
WILLIAM ADAMS PTY. LTD.
Wacker RD27, 20,995 USDCompactors
Westerstede, DE
Year: 2012, Working hours: 653 h
ZEPPELIN BAUMASCHINEN
Caterpillar CS-54B, 81,851 USDCompactors
Clayton, VI, AU
Year: 2019, Working hours: 1318 h
WILLIAM ADAMS PTY. LTD.

air conditionereropsultra low sulfur diesel fuel
Bomag BW213DH4, 54,892 USDCompactors
Böblingen, DE
Year: 2011, Working hours: 5126 h
ZEPPELIN BAUMASCHINEN
Caterpillar 815F, 362,993 USDCompactors
Clayton, VI, AU
Year: 2014, Working hours: 3229 h
WILLIAM ADAMS PTY. LTD.

product link
Caterpillar CS54, 98,222 USDCompactors
Clayton, VI, AU
Year: 2016, Working hours: 18 h
WILLIAM ADAMS PTY. LTD.
Caterpillar CB14B DCA3, On RequestCompactors
Cardiff, UK
Year: 2016, Working hours: 1000 h
FINNING (U.K.) LTD.
Caterpillar CP76, 83,987 USDCompactors
Clayton, VI, AU
Year: 2012, Working hours: 3573 h
WILLIAM ADAMS PTY. LTD.

air conditionererops
Caterpillar CP-323C, 40,570 USDCompactors
Swan Hill, VI, AU
Year: 2010, Working hours: 778 h
WILLIAM ADAMS PTY. LTD.

muffler
Caterpillar CB24B, On RequestCompactors
Nancy / Gondreville, 54, FR
Year: 2016, Working hours: 1530 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar CS76B 4F, On RequestCompactors
Toulouse / Bruguieres, 31, FR
Year: 2018, Working hours: 661 h
BERGERAT MONNOYEUR S.A.S.
 
Compare products
1..404142..47