X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16398 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Compactors

Get an email alert when new equipment matching "Current filter" will be added.

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

353 Search results for "Current filter"
1..272829..30
Displaying: 325 - 336 Sort by:   ads/page
Caterpillar CB22B, 20,833 USDCompactors
Kyiv, UA
Year: 2016
ZEPPELIN UKRAINE
, Cat Certified Used
Caterpillar CB10, 69,000 USDCompactors
Kyiv, UA
Year: 2018, Working hours: 6 h
ZEPPELIN UKRAINE
, Cat Certified Used
Caterpillar CS76B, 132,032 USDCompactors
In Transit, VI, AU
Year: 2015, Working hours: 1,125 h
WILLIAM ADAMS PTY. LTD.

air conditionereropsrig saver, Cat Certified Used
Caterpillar CS76B, 154,284 USDCompactors
Clayton, VI, AU
Year: 2019, Working hours: 148 h
WILLIAM ADAMS PTY. LTD.
, Cat Certified Used
Caterpillar CS-533E, 59,651 USDCompactors
Ipoh, MY
Year: 2017, Working hours: 737 h
SIME DARBY INDUSTRIAL SDN BHD
, Cat Certified Used
7d Caterpillar PS300C, 46,414 USDCompactors
Aix-en-provence, 13, FR
Year: 2011, Working hours: 1,927 h
BERGERAT MONNOYEUR S.A.S.

eropsce platelighting, Conditions
Wacker RT82-SC, 16,000 USDCompactors
Guatemala, GT
Year: 2008, Working hours: 555 h
GENTRAC
, Conditions
Husqvarna LG 504, On RequestCompactors
Antananarivo, MG
Year: 2018
HENRI FRAISE
Caterpillar 815FII, 370,000 USDCompactors
Hermosillo, MX
Year: 2013, Working hours: 3,150 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionererops
Caterpillar 815FII, 360,000 USDCompactors
Mazatlan, MX
Year: 2014, Working hours: 3,250 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionereropslightingdirt arrangement
Caterpillar 815KLRC, 419,000 USDCompactors
Cd. Obregon, MX
Year: 2016, Working hours: 2,900 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionererops
Caterpillar 816F, 282,886 USDCompactors
Winnipeg, MB, CA
Year: 2007, Working hours: 14,230 h
TOROMONT CAT

air conditionereropslighting
 
Compare products
1..272829..30