X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16397 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Compactors

Get an email alert when new equipment matching "Current filter" will be added.

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

353 Search results for "Current filter"
1..262728..30
Displaying: 313 - 324 Sort by:   ads/page
Caterpillar CS56B, 243,930 USDCompactors
Windsor, CO, US
Year: 2021, Working hours: 683 h
WAGNER EQUIPMENT CO

guard, transmissionengine
Caterpillar CS44B, 91,748 USDCompactors
Aurora, CO, US
Year: 2017, Working hours: 640 h
WAGNER EQUIPMENT CO
Caterpillar CS56 AC, 145,000 USDCompactors
Austell, GA, US
Year: 2013, Working hours: 2,338 h
YANCEY BROS. CO.
Caterpillar CP56B, 283,050 USDCompactors
Aurora, CO, US
Year: 2021, Working hours: 667 h
WAGNER EQUIPMENT CO

guard, transmissionengine
Caterpillar CP56B, 283,050 USDCompactors
CO, US
Year: 2021, Working hours: 58 h
WAGNER EQUIPMENT CO

guard, transmission
Caterpillar CS56B, 243,930 USDCompactors
Albuquerque, CO, US
Year: 2021, Working hours: 979 h
WAGNER EQUIPMENT CO

guard, transmissionengine
Caterpillar CW34, 263,440 USDCompactors
Aurora, CO, US
Year: 2021, Working hours: 32 h
WAGNER EQUIPMENT CO
Caterpillar CS44B, On RequestCompactors
Aurora, CO, US
Year: 2018, Working hours: 967 h
WAGNER EQUIPMENT CO

engine
Caterpillar CS44, 109,800 USDCompactors
Mcdonough, GA, US
Year: 2012, Working hours: 723 h
YANCEY BROS. CO.

orops
Caterpillar CS34, On RequestCompactors
Steamboat, CO, US
Year: 2015, Working hours: 915 h
WAGNER EQUIPMENT CO
Caterpillar CS56B, 243,300 USDCompactors
Windsor, CO, US
Year: 2021, Working hours: 270 h
WAGNER EQUIPMENT CO

guard, transmission
Caterpillar 815F, 363,458 USDCompactors
Clayton, VI, AU
Year: 2014, Working hours: 3,388 h
WILLIAM ADAMS PTY. LTD.

air conditionereropsproduct linkbeaconam fm radio, Cat Certified Used
 
Compare products
1..262728..30