X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compactors

Get an email alert when new equipment matching "Current filter" will be added.

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

544 Search results for "Current filter"
1..101112..46
Displaying: 121 - 132 Sort by:   ads/page
Caterpillar CW16, 79,300 USDCompactors
Topeka Area, KS, US
Year: 2017, Working hours: 634 h
FOLEY EQUIPMENT COMPANY
Caterpillar CB10, 98,000 USDCompactors
Monroe, NC, US
Year: 2018, Working hours: 926 h
CAROLINA CAT

lightingultra low sulfur diesel fuelbeaconoropswater spray sys, Conditions
Caterpillar CB13, 139,569 USDCompactors
Greensboro, NC, US
Year: 2019, Working hours: 844 h
CAROLINA CAT

lightingultra low sulfur diesel fuelbeaconoropswater spray sys, Conditions
Caterpillar CW16, 87,000 USDCompactors
Charlotte, NC, US
Year: 2019, Working hours: 278 h
CAROLINA CAT

lightingultra low sulfur diesel fueloropswater spray sys, Specifications Conditions
Caterpillar CB54, 59,000 USDCompactors
Greensboro, NC, US
Year: 2011, Working hours: 2982 h
CAROLINA CAT

lightingultra low sulfur diesel fuelbeaconoropswater spray sys, Specifications Conditions
Bomag BW11AS, 5,850 USDCompactors
Hilton Head, SC, US
Year: 2006, Working hours: 1050 h
BLANCHARD MACHINERY CO.

oropswater spray sys, Conditions
Caterpillar CW34, 139,900 USDCompactors
Manhattan, KS, US
Year: 2016, Working hours: 580 h
FOLEY EQUIPMENT COMPANY

ultra low sulfur diesel fuel
Caterpillar CS423, 50,000 USDCompactors
CA, US
Year: 2006, Working hours: 2149 h
HOLT OF CALIFORNIA
Caterpillar CB22B, 28,000 USDCompactors
CA, US
Year: 2016, Working hours: 678 h
HOLT OF CALIFORNIA
Caterpillar CS323, 47,000 USDCompactors
CA, US
Year: 2006, Working hours: 1222 h
HOLT OF CALIFORNIA
Volvo DD120B, 30,000 USDCompactors
Newington, CT, US
Year: 2014, Working hours: 2896 h
H.O. PENN MACHINERY CO., INC.
Caterpillar 826H, 415,000 USDCompactors
Mcdonough, GA, US
Year: 2013, Working hours: 8950 h
YANCEY BROS. CO.

beaconam fm cd radioepa labelwaste arrangementfire suppression system, Conditions
 
Compare products
1..101112..46