Currently 17966 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
258 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT CP56B, 199,0002021
Aurora, CO
1,947 h Conditionsengineguard, transmission

See Details
CAT CB34B, 34,5002018
Grand Junction, CO
2,223 h Specificationsrops - folding

See Details
CAT CP56B, 166,0002020
Aurora, CO
2,487 h Conditionsguard, transmission

See Details
CAT CC2.7GC, 59,5002022
Aurora, CO
7 h Conditionsengine

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
63 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
76 h

See Details
MultiQuip VP MVH508, 20,2002022
Salt Lake City, UT
1 h

See Details
CAT CB64, 35,0002014
Abingdon, VA
4,673 h Conditionslightingproduct linkultra low sulfur diesel fuel

See Details
CAT CP56B, 202,0002021
Colorado Springs, CO
829 h Conditionsguard, transmission

See Details
CAT CP56B, 307,2302023
Colorado Springs, CO
718 h Conditionsengineguard, transmission

See Details
MultiQuip TRENCHROLLER, 9,0002017
Russellville, AR
483 h Conditionsepa label

See Details
CAT CS74B, 208,7502020
Hobbs, NM
1,244 h Conditionsguard, transmission

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
42 h

See Details
CAT CP56B, 183,2502019
Albuquerque, NM
2,891 h Conditionsguard, transmission

See Details
CAT CS56B, 191,4402021
Aurora, CO
926 h Conditionsguard, transmission

See Details
CAT 815, 678,7002023
Salt Lake City, UT
83 h

See Details
CAT CB64, 103,0902014
Grand Junction, CO
1,790 h

See Details
CAT CS74B, 190,0002020
Grand Junction, CO
2,508 hguard, transmission

See Details
CAT CP56B, 222,8602021
Aurora, CO
1,451 hguard, transmission

See Details
CAT CS56B, 205,0002022
Colorado Springs, CO
1,220 h Conditionsengineguard, transmission

See Details
CAT CS56B, 290,8802023
Pueblo, CO
549 h Conditionsengineguard, transmission

See Details
CAT CS74, 220,0002022
Aurora, CO
502 h Conditionsengineguard, transmission

See Details
Weiler C310A, 106,0002019
Bloomingburg, NY
376 h

See Details
CAT CB66B, 40,0002016
Russellville, AR
3,193 h Conditionstier 1 compliantwater spray systemproduct linklightingultra low sulfur diesel fuel

See Details
Show more results

Compaction Equipment