Currently 17784 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
253 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT CB64, 85,0002015
Rock Springs, WY
4,265 h Specifications

See Details
MultiQuip VP MVC82, 2,0002000
Moab, UT
1 h

See Details
CAT CB22, 33,0002017
Vacaville, CA
783 h

See Details
CAT CS78B, 225,0002019
Stockton, CA
2,412 hlightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
MultiQuip VP MVH508, 16,1602023
Salina, UT
52 h

See Details
MultiQuip VP MVH508, 20,2002022
Lindon, UT
227 h

See Details
Wacker RT82-SC, 19,0002013
Chula Vista, CA
814 h

See Details
CAT CB68B, 49,5002017
Atlantic, IA
5,078 h Conditions Special Offers Customer Value Agreementwater spray systemproduct linklightingultra low sulfur diesel fuelbeacon

See Details
CAT CS56B, 272,0002023
Casper, WY
513 hguard, transmission

See Details
CAT CS56B, 327,8532023
Casper, WY
669 hguard, transmission

See Details
CAT CB7, 119,5002020
Tracy, CA
166 h Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysepa label

See Details
CAT CP34, 94,0002018
Sioux Falls, SD
742 hlighting systemoropsdirt arrangement

See Details
MultiQuip VP MVH508, 14,3652020
Hurricane, UT
209 h

See Details
CAT CB22, 33,0002019
Merced, CA
973 h

See Details
CAT CW14, 53,5002013
Chula Vista, CA
1,269 hcanopy

See Details
MultiQuip VP MVH508, 17,5002023
Salt Lake City, UT
109 h

See Details
CAT CB64, 37,0002014
Richmond, VA
2,486 hengine

See Details
Beuthling B100, 5,300
Shakopee, MN
6,251 h Conditions

See Details
MultiQuip MQ 1575, 22,9002016
Salt Lake City, UT
390 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT

See Details
CAT CB64, 85,0002014
Richmond, VA
1,737 h Specifications

See Details
CAT CS56B, 162,0002021
Albuquerque, NM
1,862 hengineguard, transmission

See Details
CAT CP56B, 199,0002021
Aurora, CO
1,946 h Conditionsengineguard, transmission

See Details
CAT CB34B, 34,5002018
Grand Junction, CO
2,223 h Specificationsrops - folding

See Details
Show more results

Compaction Equipment