Currently 17966 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
258 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Wacker BS604AS, 3,4802021
Great Bend, KS
113 h

See Details
CAT CS34, 97,7002020
Topeka Area, KS
538 h

See Details
CAT CB16, 331,0002023
Topeka Area, KS
329 hballast tank

See Details
CAT 816F, 39,0002006
Felton, DE
17,188 h Conditionsair conditionerlightingultra low sulfur diesel fuelmirrorsradio

See Details
CAT 816FII, 495,0002009
Brewer, ME
10 h Conditionstier 2 compliantemissions level - epa - epa tier 3emissions level - eu - eu stage iiiaair conditionerlighting

See Details
CAT CS56B, 130,3002019
Kansas City, MO
2,551 hguard, transmission

See Details
CAT CS12GC, 195,4002023
Topeka, KS
75 hguard, transmission

See Details
CAT CS56B, 130,3002019
Topeka Area, KS
2,464 hguard, transmission

See Details
CAT CS68B, 210,0002022
Casper, WY
736 hguard, transmission

See Details
CAT 836K, 450,0002019
Shakopee, MN
9,452 h

See Details
Wacker BS604AS, 2,1802017
Topeka Area, KS
10 h

See Details
CAT 826K, 585,0002020
Lexngton, SC
8,205 h Conditionsair conditionerlightingmirrorsrops - enclosedproduct link

See Details
CAT CS56B, 160,3102020
Colorado Springs, CO
2,291 hguard, transmission

See Details
Toro FP-3000, 1,2902017
Colby, KS
1 hengine

See Details
Hamm HD10, 27,3002019
Kansas City, MO
230 h Conditionslightingce plate

See Details
CAT CS56B, 265,9002023
Topeka Area, KS
104 hguard, transmission

See Details
CAT CB44B, 45,0002016
Pleasant Grove, CA
1,410 h Conditionsemissions levelproduct linkrops - openultra low sulfur diesel fuelwater spray system

See Details
CAT CS68B, 260,0002023
Casper, WY
979 hguard, transmission

See Details
CAT CB24B, 48,4102018
Ephrata, PA
503 h Conditionslightingrops - open

See Details
CAT CB10-02, 157,4002022
Topeka Area, KS
458 h

See Details
CAT 834G, 59,5302002
Eloy, AZ
55,219 hcounterweightfast fill fuelbladeheater

See Details
CAT CP54B, 129,8002019
Macon, GA
2,610 h Conditionstier 2 complianttier 1 compliantplus tipsemissions level - eu - ivemissions level - japan - step 4 final

See Details
CAT 815F, 272,9502006
Harrisburg, PA
14,899 hrops - enclosedmirrorsblade

See Details
CAT CB2.5 GC, 39,5002022
Eighty Four, Pa, PA
60 h Conditionsepa labellighting

See Details
Show more results

Compaction Equipment