X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26866 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compaction Equipment

Get an email alert when new equipment matching "Current filter" will be added

1,725 Search results for "Current filter"
Displaying: 1681 - 1692 Sort by:   ads/page
Caterpillar CB24BLRC, 36,000 USDTwin drum rollers
Tijuana, MX
Year: 2014, Working hours: 1180 h
EMPRESAS MATCO, S.A. DE C.V.

orops
Caterpillar CS74, On RequestCompactors, IT
Year: 2011, Working hours: 2896 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS-533E, 98,000 USDSingle drum rollers
Mexicali, MX
Year: 2016, Working hours: 1272 h
EMPRESAS MATCO, S.A. DE C.V.

oropsdrums, compact
Bitelli DTV370, On RequestCompactors
Monfalcone, IT
Year: 2003, Working hours: 7437 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CB334EXW, On RequestCompactors
Trieste, IT
Year: 2006, Working hours: 3658 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CB24B, 44,100 USDTwin drum rollers
San Juan, PR
Year: 2017, Working hours: 129 h
RIMCO INC.
, Specifications
Caterpillar CB 22, 30,000 USDTwin drum rollers
Ciudad Obregon, MX
Year: 2012, Working hours: 923 h
EMPRESAS MATCO, S.A. DE C.V.

orops, Specifications
Caterpillar CB-214 E, 17,000 USDTwin drum rollers
Ciudad Obregon, MX
Year: 2008, Working hours: 1937 h
EMPRESAS MATCO, S.A. DE C.V.

orops, Specifications
Caterpillar CS-533E, 92,000 USDSingle drum rollers
Hermosillo, MX
Year: 2017, Working hours: 514 h
EMPRESAS MATCO, S.A. DE C.V.

product linkorops
Ammann AV23, On RequestCompactors
Lyon / Venissieux, 69, FR
Year: 2005, Working hours: 671 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar CS44, 88,200 USDSingle drum rollers
San Juan, PR
Year: 2013, Working hours: 1071 h
RIMCO INC.
, Specifications
Ammann AV75, On RequestCompactors
Ora, IT
Year: 2005, Working hours: 4010 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products