X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27530 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compaction Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

1,778 Search results for "Current filter"
1..139140141..149
Displaying: 1669 - 1680 Sort by:   ads/page
Caterpillar CS76B 4F, On RequestCompactors
Bordeaux / Eysines, 33, FR
Year: 2018, Working hours: 661 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar CS78B, 93,000 USDSingle drum rollers
Veracruz, MX
Year: 2016, Working hours: 3969 h
CATERPILLAR CREDITO, S.A. DE C.V.
, Specifications Conditions
Caterpillar CS64B, 81,421 USDSingle drum rollers
Mogosoaia, RO
Year: 2017, Working hours: 2100 h
BERGERAT MONNOYEUR ROMANIA

eropsair conditionerce platecontrol, variable amplitude, Specifications
Caterpillar CB64, 99,556 USDvibratory plate compactor
Candiac, QC, CA
Year: 2014, Working hours: 2855 h
TOROMONT CAT
, Specifications
Dynapac CC1200, 16,642 USDCompactors
Quebec, QC, CA
Year: 2016, Working hours: 1994 h
TOROMONT CAT

lightingepa label, Conditions
Caterpillar CP56, 21,548 USDSingle drum rollers
Salvador, BR
Year: 2008, Working hours: 3253 h
BANCO CATERPILLAR S.A.

eropslightingfire extinguisheroropsdrum, padded, Specifications Conditions
Caterpillar CB 54 B, 68,000 USDTwin drum rollers
Turbaco, CO
Year: 2014, Working hours: 2936 h
CATERPILLAR CREDITO, S.A. DE C.V.

lightingwater spray sys, Specifications Conditions
Dynapac CA302, 35,151 USDCompactors
Candiac, QC, CA
Year: 1998, Working hours: 6090 h
TOROMONT CAT
Caterpillar CP-323C, 37,938 USDCompactors
Clayton, VI, AU
Year: 2008, Working hours: 1750 h
WILLIAM ADAMS PTY. LTD.

muffler
Dynapac 2500116, 32,322 USDCompactors
Belo Horizonte, BR
Year: 2011, Working hours: 2129 h
SOTREQ S.A.
Caterpillar CS563E, On RequestSingle drum rollers
Santiago, CL
Year: 2004, Working hours: 9000 h
FINNING CHILE S.A.

eropslightingultra low sulfur diesel fuelbeaconcontrol, variable amplitude, Specifications Conditions
Caterpillar CW34LRC, 39,505 USDpneumatic tired compactors
Curitiba, BR
Year: 2014, Working hours: 4232 h
BANCO CATERPILLAR S.A.

product linklightingfire extinguisheroropswater spray sys, Conditions
 
Compare products
1..139140141..149