X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25442 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compaction Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

1,688 Search results for "Current filter"
1..138139140..141
Displaying: 1657 - 1668 Sort by:   ads/page
Caterpillar CS-533E, 90,000 USDSingle drum rollers
Mexicali, MX
Year: 2016, Working hours: 1829 h
EMPRESAS MATCO, S.A. DE C.V.

oropsdrums, compact
Caterpillar CB54B, 112,000 USDTwin drum rollers
Cananea, MX
Year: 2014, Working hours: 2111 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys, Specifications
Caterpillar CB-534DXW, 122,000 USDTwin drum rollers
Hermosillo, MX
Year: 2014, Working hours: 20 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys
Caterpillar CS 56 B, 70,000 USDSingle drum rollers
Hermosillo, MX
Year: 2014, Working hours: 4899 h
EMPRESAS MATCO, S.A. DE C.V.

eropsair conditionerdrums, compact, Specifications
Bitelli DTV40, On RequestCompactors
Carrara, IT
Year: 1984, Working hours: 3507 h
CGT - COMPAGNIA GENERALE TRATTORI
Hamm DV6, On RequestCompactors
Savona, IT
Year: 2000, Working hours: 2174 h
CGT - COMPAGNIA GENERALE TRATTORI
Bitelli DTV370, On RequestCompactors
Monfalcone, IT
Year: 2003, Working hours: 7437 h
CGT - COMPAGNIA GENERALE TRATTORI
Ammann AV75, On RequestCompactors
Ora, IT
Year: 2005, Working hours: 4010 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS76XT, On RequestCompactors, IT
Year: 2012, Working hours: 2295 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS74, On RequestCompactors, IT
Year: 2011, Working hours: 2896 h
CGT - COMPAGNIA GENERALE TRATTORI
Ammann AC70, On RequestCompactors, IT
Year: 2002, Working hours: 913 h
CGT - COMPAGNIA GENERALE TRATTORI
Hamm HD14, On RequestCompactors
Afragola, IT
Year: 2007, Working hours: 419 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products
1..138139140..141