X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28035 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compaction Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

1,724 Search results for "Current filter"
1..136137138..144
Displaying: 1633 - 1644 Sort by:   ads/page
Dynapac CA-250 PD, 34,009 USDCompactors
Belo Horizonte, BR
Year: 2011, Working hours: 2183 h
SOTREQ S.A.
Caterpillar CB534, 35,899 USDCompactors
Belo Horizonte, BR
Year: 2006, Working hours: 3974 h
SOTREQ S.A.
Caterpillar CP-323C, 37,595 USDCompactors
Clayton, VI, AU
Year: 2008, Working hours: 1739 h
WILLIAM ADAMS PTY. LTD.

muffler
Caterpillar CB64, 98,365 USDCompactors
Candiac, QC, CA
Year: 2014, Working hours: 2282 h
TOROMONT CAT (QUÉBEC)
, Specifications Conditions
Caterpillar 815F, 132,417 USDCompactors
Edmonton, AB, CA
Year: 2000, Working hours: 18918 h
FINNING CANADA
Caterpillar CB224E, 15,664 USDTwin drum rollers
Adelaide, SA, AU
Year: 2005, Working hours: 2261 h
CAVPOWER

product linklightingbeaconoropswater spray sys, Specifications Conditions
Caterpillar CS54, 98,164 USDCompactors
Clayton, VI, AU
Year: 2017, Working hours: 64 h
WILLIAM ADAMS PTY. LTD.
Caterpillar CB14B DCA3, On RequestCompactors
Winsford, UK
Year: 2015, Working hours: 285 h
FINNING (U.K.) LTD.
Caterpillar CB-114, 17,057 USDCompactors
Clayton, VI, AU
Year: 2006, Working hours: 519 h
WILLIAM ADAMS PTY. LTD.
Caterpillar CB24B FAST, On RequestCompactors
Winsford, UK
Year: 2016, Working hours: 365 h
FINNING (U.K.) LTD.
Caterpillar CS76, 59,177 USDSingle drum rollers
Darwin, NT, AU
Year: 2013, Working hours: 3076 h
HASTINGS DEERING (AUSTRALIA)

eropsair conditionerbeacon, Specifications
Caterpillar CS64B, 78,535 USDCompactors
Limbach-oberfrohna, DE
Year: 2015, Working hours: 2767 h
ZEPPELIN BAUMASCHINEN
 
Compare products
1..136137138..144
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources