X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25250 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Compaction Equipment

Get an email alert when new equipment matching "Current filter" will be added

1,641 Search results for "Current filter"
Displaying: 1621 - 1632 Sort by:   ads/page
Caterpillar CS44, 94,500 USDSingle drum rollers
San Juan, PR
Year: 2013, Working hours: 934 h
RIMCO INC.
, Specifications
Caterpillar CB-534DXW, 85,000 USDTwin drum rollers
Los Cabos, MX
Year: 2012, Working hours: 987 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys
Caterpillar CS76XTFV, 76,286 USDSingle drum rollers
Oviedo, ES
Year: 2010, Working hours: 4842 h
FINANZAUTO S.A.
Caterpillar CB22BLRC, 20,000 USDTwin drum rollers
Cusco, PE
Year: 2013, Working hours: 2100 h
UNIMAQ S.A.
Bitelli DTV40, On RequestCompactors
Carrara, IT
Year: 1984, Working hours: 3507 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS 78 B, 99,000 USDSingle drum rollers
Lima, PE
Year: 2014, Working hours: 5200 h
FERREYROS S.A.
Caterpillar CB24BLRC, 40,000 USDTwin drum rollers
Culiacán, MX
Year: 2014, Working hours: 811 h
EMPRESAS MATCO, S.A. DE C.V.

orops
Caterpillar CS 56 B, 80,000 USDSingle drum rollers
Guaymas, MX
Year: 2014, Working hours: 3843 h
EMPRESAS MATCO, S.A. DE C.V.

eropsair conditionerdrums, compact, Specifications
Caterpillar CS-533E, 85,000 USDSingle drum rollers
Ciudad Obregon, MX
Year: 2016, Working hours: 813 h
EMPRESAS MATCO, S.A. DE C.V.

oropsdrums, compact
Caterpillar CB-534D, 87,607 USDTwin drum rollers
Medellín, CO
Year: 2013, Working hours: 531 h
GECOLSA - GENERAL DE EQUIPOS DE COLOMBIA
Ammann AC70, On RequestCompactors, IT
Year: 2002, Working hours: 913 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar CS54B, 97,650 USDSingle drum rollers
San Juan, PR
Year: 2012, Working hours: 1502 h
RIMCO INC.
, Specifications
 
Compare products