Quick Search

MultiQuip RX1575

MultiQuip RX1575

Price
$31,250
Year
2021
Working hours
11 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Salt Lake City, UT
+1 801 978 1673
Show phone number
  • Basic information
  • Details
Basic information
BrandMultiQuip RX1575
Categorycombination rollers
Serial Number5572856
Unit NumberRL0714
Catalog Number4775703
Year2021
Hours11 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax31,250 USD
Tax-
Price Including Tax-
Details
Additional informationYANMAR 3TNV76 ENGINE 20.2 HP
RX1575CI33
3,307 LBS
CENTRIFUGAL FORCE -LBS 16,86
Y340 VPM
INFRARED WIRELESS REMOTE
PRICED NEW JLS
7.4 GALLON FUEL TANK
33.5" OVERALL WIDTH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering