Quick Search

MultiQuip RX1575

MultiQuip RX1575

Year
2022
Working hours
207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandMultiQuip RX1575
Wheeler Machinery Co.
Categorycombination rollers
Serial Number3031759
Unit NumberRL0895
Catalog Number4907247
Year2022
Hours207 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax32,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT BELT, 2"SEAT BELT, 2"
3,307 LBS3,307 LBS
33.5" OVERALL WIDTH33.5" OVERALL WIDTH
7.4 GALLON FUEL TANK7.4 GALLON FUEL TANK
CENTRIFUGAL FORCE -LBS 16,86CENTRIFUGAL FORCE -LBS 16,86
INFRARED WIRELESS REMOTEINFRARED WIRELESS REMOTE
RX1575CI33RX1575CI33
Y340 VPMY340 VPM
YANMAR 3TNV80F ENGINE 20.2 HPYANMAR 3TNV80F ENGINE 20.2 HP
Additional information3,307 LBS
33.5" OVERALL WIDTH
7.4 GALLON FUEL TANK
CENTRIFUGAL FORCE -LBS 16,86
INFRARED WIRELESS REMOTE
PRICED 04/21/23 KR
RX1575CI33
Y340 VPM
YANMAR 3TNV80F ENGINE 20.2 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering