MultiQuip RX1575

MultiQuip RX1575

Price
33,900 USD
Year
2020
Working hours
13 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip RX1575
Categorycombination rollers
Serial Number5572736
Unit NumberRL0668
Catalog NumberCU4655044
Manufacturing Year2020
Hours13 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$ 33,900
Tax-
Price Including Tax-
Details
Additional InformationSLC LARGE YARD 8.4.20 JLB
YANMAR 3TNV76 ENGINE 20.2 HP
3,307 LBS
CENTRIFUGAL FORCE -LBS 16,86
7.4 GALLON FUEL TANK
33.5" OVERALL WIDTH
INFRARED WIRELESS REMOTE
Y340 VPM
Features
Additional InformationSLC LARGE YARD 8.4.20 JLB
YANMAR 3TNV76 ENGINE 20.2 HP
3,307 LBS
CENTRIFUGAL FORCE -LBS 16,86
7.4 GALLON FUEL TANK
33.5" OVERALL WIDTH
INFRARED WIRELESS REMOTE
Y340 VPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone