Quick Search

MultiQuip RX1575

MultiQuip RX1575

Year
2022
Working hours
199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandMultiQuip RX1575
Wheeler Machinery Co.
Categorycombination rollers
Serial Number3021849
Unit NumberRL0835
Catalog Number4901433
Year2022
Hours199 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax35,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
3,307 LBS3,307 LBS
33.5" OVERALL WIDTH33.5" OVERALL WIDTH
7.4 GALLON FUEL TANK7.4 GALLON FUEL TANK
CENTRIFUGAL FORCE -LBS 16,86CENTRIFUGAL FORCE -LBS 16,86
INFRARED WIRELESS REMOTEINFRARED WIRELESS REMOTE
RX1575CI33RX1575CI33
Y340 VPMY340 VPM
YANMAR 3TNV80F ENGINE 20.2 HPYANMAR 3TNV80F ENGINE 20.2 HP
Additional information3,307 LBS
33.5" OVERALL WIDTH
7.4 GALLON FUEL TANK
CENTRIFUGAL FORCE -LBS 16,86
INFRARED WIRELESS REMOTE
RX1575CI33
Y340 VPM
YANMAR 3TNV80F ENGINE 20.2 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering