Currently 17732 machines for sale
Quick Search

Used Combination Rollers for Sale

If you’re looking for a compactor solution you can trust, you’ve come to the right place. Cat Used works with a vast network of dealers to provide heavy equipment for every application. Our selection contains multiple used combination rollers from some of the industry’s top brands, such as Caterpillar and Rockland. By partnering with one of our dealers, you can save money on high-quality equipment while staying on budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
combination rollers
x
105 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT CP44, 65,0002013
OH
3,228 h Conditionsepa labelce plate

See Details
Husqvarna LP9505, 38,1122023
Salt Lake City, UT

See Details
CAT CP56B, 159,9002018
Columbus, OH
1,817 h Conditionsguard, transmission

See Details
MultiQuip RX1575, 36,6002023
Salt Lake City, UT
8 h

See Details
CAT CC4.0, 69,0002022
Salt Lake City, UT
705 h

See Details
Husqvarna LP9505, 38,2002023
Salt Lake City, UT
12 h

See Details
CAT CS56B, 95,0002014
Broadview Hts, OH
7,189 h Conditions

See Details
CAT CC2.7 GC, 63,6002023
Salt Lake City, UT
120 h

See Details
CAT CS56B, 172,0002018
North Canton, OH
1,473 h

See Details
Husqvarna LP9505, 38,1122023
Salt Lake City, UT
8 h

See Details
Bomag BW 11 AS, 13,1722010
Londonderry, NH
2,356 hlightingultra low sulfur diesel fueleropsoropsbeacon

See Details
Hamm HD120VV, 84,5982019
Londonderry, NH
2,268 hlightingultra low sulfur diesel fueleropsepa labelce plate

See Details
Bomag BW177D5, 95,0002020
North Canton, OH
141 h

See Details
MultiQuip RX1575, 33,9002020
Ogden, UT
180 h

See Details
MultiQuip RX1575, 26,5002021
Salt Lake City, UT
384 h

See Details
CAT CC2.7 GC, 51,7602022
Salt Lake City, UT
315 h Specifications

See Details
CAT CC2.7 GC, 54,9002022
Salina, UT
121 h Specifications

See Details
CAT CC2.7 GC, 60,0002022
Logan, UT
145 h Specifications

See Details
MultiQuip RX1575, 35,2502022
Salt Lake City, UT
178 h

See Details
MultiQuip RX1575, 35,2502022
Salina, UT
118 h

See Details
Husqvarna LP9505, 37,8002022
Hurricane, UT
29 h

See Details
Show more results

combination rollers