Caterpillar CS66B

Caterpillar CS66B

Price
137,500 USD
Year
2015
Working hours
1268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS66B
Categorycombination rollers
Serial NumberS6600117
Unit NumberU61025
Catalog NumberCU4348643
Manufacturing Year2015
Hours1268 h
CountryUnited States
LocationTroy, OH
Pricing
Price Excluding Tax$ 137,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCAB, ROPS/FOPS
CE CERT
CLEAN EMISSIONS MOD TIER 4 FINAL
CS66B VIB COMP
ENGINE W7N02437
ENGINE, TIER 4F
FREQUENCY, VARIABLE
FUEL SYS, DOOR
INST, INTL CAB
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW, INTERNAL
NO BLADE
NO COMP SENSOR
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
SCRAPER, POLY
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SUN SCREEN
SUN VISOR, FRON
TIRES, FLOTATION, 8PR
I09
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Chad Schultz
Telephone:+1 440 838 7237
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone