Caterpillar CC34B

Caterpillar CC34B

Price
51,428 USD
Year
2016
Working hours
584 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC34B
CategoryTwin drum rollers
Serial NumberCC300109
Unit NumberE134641
Catalog NumberCU4303448
Manufacturing Year2016
Hours584 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$ 51,428
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
VIBRATORY SYSTEM
DRUM WIDTH: 51"
WATER SPRAY SYSTEM
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone