Caterpillar CC34B

Caterpillar CC34B

Price
54,648 USD
Year
2017
Working hours
531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC34B
CategoryTwin drum rollers
Serial NumberCC300149
Unit NumberE134817
Catalog NumberCU4461328
Manufacturing Year2017
Hours531 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 54,648
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: FOLDABLE ROPS
DRUM WIDTH: 51"
ENGINE TIER RATING: T4F
ROPS: OPEN
PRODUCT LINK: INCLUDES
VIBRATORY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone