2020 CAT CS56B For Sale - 130,000 USD | Cat Used
Quick Search

CAT CS56B

CAT CS56B

Year
2020
Working hours
3,845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT CS56B
Ohio CAT - Cleveland
Categorycombination rollers
Serial NumberS5601293
Unit NumberU61516
Catalog Number10199498
Year2020
Hours3,845 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax130,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Regulatory MarkingRegulatory Marking
Fire ExtinguisherFire Extinguisher
Drums, CompactDrums, Compact
Smart CompactionSmart Compaction
Additional informationBEACON, ROTATING, CAB
CAB, ROPS/FOPS WITH A/C
CLEAN EMISSIONS MODULE
CS56B VIBRATORY COMPACTOR
ENGINE AR-PRIM
ENGINE, CAT C4.4
FREQUENCY, FIXED
I09
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW,INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SCRAPER, POLYURETHANE
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER (MDP)
SUN SCREEN
SUN VISOR, FRONT
TIER 4 - FINAL
TIRES, FLOTATION, 8PR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Had to replace horn and horn switch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2400
  • 95%
  • 100%
  • N/A
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
  • W7N7N74459
  • 3845.3
  • N/A
  • 68 psi
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • N/A
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • No
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • N/A
  • N/A
  • Good
  • Good
  • Good
  • Good
steering
500
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
800
  • No
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
800
  • No
  • No
  • Had a torn o-ring on fill plug, did replace
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • N/A
  • N/A
  • N/A
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone1/2 inchN/ANoNoNo
Right RearFirestone1/2 inchN/ANoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Final drive was leaking and had to replace o-ring on plug
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering