2018 CAT CS56B AC For Sale - 107,000 USD | Cat Used
Quick Search

CAT CS56B AC

CAT CS56B AC

Year
2018
Working hours
4,177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT CS56B AC
Ohio CAT - Cleveland
Categorycombination rollers
Serial NumberS5600624
Unit NumberU61522
Catalog Number10205332
Year2018
Hours4,177 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax107,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Regulatory MarkingRegulatory Marking
Fire ExtinguisherFire Extinguisher
Variable FrequencyVariable Frequency
Drums, CompactDrums, Compact
Control, Variable AmplitudeControl, Variable Amplitude
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
CLEAN EMISSIONS MODULE
CS56B VIBRATORY COMPACTOR
ENGINE AR-PRIM
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
FUEL SYSTEM, DOOR
I09
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW,INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SEAT BELT, 2"
SEAT, CLOTH
SENSOR, DRIVE POWER (MDP)
SUN VISOR, FRONT
TIER 4 - FINAL
TIRES, FLOTATION, 8PR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHard to read
  • Good
gauges, operator station, console
2020
  • Level is at 97%
  • Level is at 100%
  • None
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • NoService was done on 1-15-25
  • No
  • 4570347
  • W7N74459
  • 3846
  • N
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
  • N/A
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • Two speed hydrostatic
  • Good
  • Good
  • Good
  • Good
steering
500
  • Pass
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • No
  • Missing hardware 8T-5460 (BOLT)8T-4123 (WASHER)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 70%
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone70NoNoNo
Right RearFirestone70NoNoNo
general condition
300
  • Yes
  • YesLogged codes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • GoodPaint chips, reflective decals ripped
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering