Wimmer HARTSTAHL GMBH 48” BUCKET

Wimmer HARTSTAHL GMBH 48” BUCKET

Price
16,214 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWimmer HARTSTAHL GMBH 48” BUCKET
Categorybucket
Serial NumberLV2134
Unit NumberEQ025960
Catalog NumberCU4751322
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax16,214 USD
Tax USD
Price Including Tax USD
Details
Additional Information324/328/329 48" WIMMER BUCKET
Features
Additional Information324/328/329 48" WIMMER BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone