Wain-Roy 72” DC BUCKET

Wain-Roy 72” DC BUCKET

Price
2,927 USD
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWain-Roy 72” DC BUCKET
Categorybucket
Serial NumberMC-000020182
Unit NumberEQ165665
Catalog NumberCU4746877
Manufacturing Year2020
Hours1 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax2,927 USD
Tax-
Price Including Tax-
Details
Additional informationM318/M322 72" XLS DC BUCKET
PIN LOCK INTERFACE
COMPATIBLE W/CAT M318
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone