Quick Search

Wain-Roy 36” XLS BUCKET

Wain-Roy 36” XLS BUCKET

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandWain-Roy 36” XLS BUCKET
Categorybucket
Serial Number192311
Unit NumberEQ080802
Catalog Number4746290
Year2017
Hours1 h
CountryUnited States
LocationClifton Park, United States
Pricing
Price Excluding Tax4,930 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationM316 36" HD4 XLS BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering