Quick Search

Wain-Roy 36” BUCKET

Wain-Roy 36” BUCKET

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Londonderry, NH
+1 7747376569
Show phone number
Basic information
BrandWain-Roy 36” BUCKET
Milton CAT
Categorybucket
Serial NumberMC-00007207
Unit NumberEQ086814
Catalog Number4751316
Year2017
Hours1 h
CountryUnited States
LocationLondonderry, United States
Pricing
Price Excluding Tax4,852 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationM318/M322 36" HD5 BUCKET
PIN LOCK STYLE LINKAGE
SOLD AS IS
WAIN ROY 36" HD BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering