Quick Search

Virnig 62.SSL.BUCKET

Virnig 62.SSL.BUCKET

Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
North Reading, MA
+1 7747376569
Show phone number
Basic information
BrandVirnig 62.SSL.BUCKET
Milton CAT
Categorybucket
Serial Number162805
Unit NumberEQ275572
Catalog Number10095050
Year2020
Hours1 h
CountryUnited States
LocationNORTH READING, United States
Pricing
Price Excluding Tax417 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 STRUCTURAL WEAR BARS UNDER BUCKET
62" SSL BUCKET
HEAPED CAPACITY 14.3 CUBIC FEET
SOLD AS IS
VIRNIG 60" V50 SERIES DIRT BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering