Quick Search

Strickland MFG. 72 DC BUCKET

Strickland MFG. 72 DC BUCKET

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandStrickland MFG. 72 DC BUCKET
Milton CAT
Categorybucket
Serial Number5018217-030S
Unit NumberEQ256685
Catalog Number10109789
Year2021
Hours1 h
CountryUnited States
LocationMILFORD, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information4 TEETH-BUCKET PINS INCLUDED
65MM PINS
BOLT ON CUTTING EDGE
FITS CAT 311-315
PINS INCLUDED
SOLD AS IS
STRICKLAND 72" DC BUCKET
STRICKLAND 72" GRADING BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering