Quick Search

LRT GMBH TLV

Construction and Mining Equipment LRT GMBH TLV

Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
Brand LRT GMBH TLV
Categorybucket
Serial Number124232
Catalog Number10062460
Year2017
CountryUnited States
LocationKNOXVILLE, United States
Pricing
Price Excluding Tax8,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLRT GMBH 60" TILTING DITCH CLEANING BUCKET - CW-40S QC CONNECTION
CAT CW-40S QUICK COUPLER, B LINKAGE 80MM PINS
CAT 48" K SERIES TOOTH BUCKET - CW-40S QC CONNETION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
100
  • No
  • No
  • 80 MM B linkage CW-40S COUPLER
  • LRT GMBH 60" TILTING DITCH CLEANING BUCKET - CW-40S QC CONNECTION, CAT CW-40S QUICK COUPLER, B LINKAGE 80MM PINS, CAT 48" K SERIES TOOTH BUCKET - CW-40S QC CONNETION
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering