Quick Search

LEVELING BUCKET JST 2000MM PS7 CW20-30-40 0.8M³

Construction and Mining Equipment LEVELING BUCKET JST 2000MM PS7 CW20-30-40 0.8M³

Year
2015
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN DENMARK A S
Aarhus
+45 27843260
Show phone number
Basic information
Brand LEVELING BUCKET JST 2000MM PS7 CW20-30-40 0.8M³
Zeppelin Danmark
Categorybucket
Serial Number2100002566
Catalog Number10035376
Year2015
Hours150 h
CountryDenmark
Locationaarhus, Denmark
Pricing
Price Excluding TaxOn Request
Tax (5%)On Request
Price Including TaxOn Request
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • No
  • No
  • LEVELING BUCKET JST 2000MM PS7 CW20-30-40 0.8M³
  • LEVELING BUCKET JST 2000MM PS7 CW20-30-40 0.8M³
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering