Quick Search

JAWS 345DL

Construction and Mining Equipment JAWS 345DL

Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Used Facility Kalamunda Road, WA
+61 0893779444
Show phone number
Basic information
Brand JAWS 345DL
Westrac Used Equipment WA
Categorybucket
Serial Number53120
Unit NumberW101657
Catalog Number4654339
CountryAustralia
LocationUSED FACILITY KALAMUNDA ROAD, Australia
Pricing
Price Excluding Tax4,570 USD
Tax (10%)457 USD
Price Including Tax5,027 USD
Details
Additional information345C BUCKET Jaws 850MM S/N 53120
Stick Pin Dia: 110mm
Link Pin Dia: 100mm
Face Spread 440mm
Pin Spread 580mm

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment
Excavator, Used, Mini Excavator, Small Excavator, Hydraulic Excavator,

Buckets


*****Disclaimer*****
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND
DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN
THE PURCHASER ACKNOWLEDGES THAT IT HAS
INSPECTED ALL OF THE EQUIPMENT BEFORE
AND WITH NO WARRANTIES EXPRESSED OR IMPLIED.
PURCHASE OR HAS WAIVED SUCH RIGHT OF
INSPECTION. NO GUARANTEES ARE GIVEN AS TO THE
ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION, METER READINGS OR
SERVICE AND REPAIR HISTORY AS SUPPLIED BY
WESTRAC OR PREVIOUS OWNERS.

1.8 CM3 BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering