Quick Search

DIGGING BUCKET JST 1400MM GS9 CW40 1,4M³

Construction and Mining Equipment DIGGING BUCKET JST 1400MM GS9 CW40 1,4M³

Year
2015
Working hours
40 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN DENMARK A S
Aarhus
+45 27843260
Show phone number
Basic information
Brand DIGGING BUCKET JST 1400MM GS9 CW40 1,4M³
Zeppelin Danmark
Categorybucket
Serial Number2100002401
Catalog Number10035375
Year2015
Hours40 h
CountryDenmark
Locationaarhus, Denmark
Pricing
Price Excluding TaxOn Request
Tax (5%)On Request
Price Including TaxOn Request
Details
Additional informationDIGGING BUCKET JST 1400MM GS9 CW40 1,4M³
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
  • DIGGING BUCKET JST 1400MM GS9 CW40 1,4M³
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering