2022 JLG IT LINKAGE 73 GP BUCKET For Sale - 2,784 USD | Cat Used
Quick Search

JLG IT LINKAGE 73 GP BUCKET

JLG IT LINKAGE 73 GP BUCKET

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandJLG IT LINKAGE 73 GP BUCKET
Milton CAT
Categorybucket
Serial NumberJ0001434371
Unit NumberEQ222746
Catalog Number10187170
Year2022
Hours1 h
CountryUnited States
LocationMILFORD, United States
Pricing
Price Excluding Tax2,784 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1 CUBIC YARD CAPACITY
INCLUDES BOLT ON CUTTING EDGE
IT STYLE LUGGING
JLG 73" GENERAL PURPOSE BUCKET
JLG 79" GENERAL PURPOSE BUCKET
SOLD AS IS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering