Quick Search

Craig 48TILT

Craig 48TILT

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Batavia, NY
+1 7747376569
Show phone number
Basic information
BrandCraig 48TILT
Milton CAT
Categorybucket
Serial NumberT17050193
Unit NumberEQ082725
Catalog Number4865826
Year2017
Hours1 h
CountryUnited States
LocationBatavia, United States
Pricing
Price Excluding Tax5,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information45MM-50MM BUCKET PINS INCLUDED
45° OF ROTATION
BHL 48" TILT BUCKET
FITS CAT 416-444 COMBINATION BACKHOES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • No
  • 416-444 Combination Backhoes
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering