Caterpillar

Caterpillar

Price
2,900 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar
Categorybucket
Serial NumberCH0406115
Unit Number442315
Catalog NumberCU4306166
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 2,900
Tax-
Price Including Tax-
Features
Additional InformationBUCKET PINS ARE 40MM IN DIAMETER. FOLLOWING MHE HAVE THE SAME LINKAGE:
303C CR/ 303E CR
303.5C CR/ 303.5D CR/ 303.5E CR/ 303.5E2
304D CR/ 304E CR/ 304E2
304.5E2
WIDTH 1200MM (47"), HEAPED CAP. 0.167M3 (0.218YD3)
TILT: 45 DEGREES EACH WAY FROM HORIZONTAL
EX RENTAL FLEET
AS IS/ AS RECEIVED
2015 BUCKET-DCT, 47",0.218YD3, 3-4T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Delmond Woody
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone