2019 CAT WT-BHLDC48 For Sale - 1,200 USD | Cat Used
Quick Search

CAT WT-BHLDC48

CAT WT-BHLDC48

Year
2019
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 250 1600
Show phone number
Basic information
BrandCAT WT-BHLDC48
Butler Machinery Co.
Categorybucket
Serial NumberX046464
Unit NumberX046464
Catalog Number10049250
Year2019
Hours9,999 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax1,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information178-3593 PINS, BUCKET, BHL-F, 45MM-50MM
275-8776 BUCKET-DC, 48", 11.9 FT3, BOCE, PL
FITS ON: 416, 420, 422, 424, 426, 427, 428, 430, 432, 434, 436, 438, 442 AND 444 BACKHOE LOADERS
Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering