Quick Search

Caterpillar BKT988K_GP

Caterpillar BKT988K_GP

Price
$75,000
Year
2022
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Kelly Tractor Co.
FL
+1 305 423 0053
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar BKT988K_GP
Categorybucket
Serial Number7NW20779
Unit NumberEQ0110509
Catalog Number4903819
Year2022
Hours300 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax75,000 USD
Tax-
Price Including Tax-
Details
Additional informationCAT 988K 498-9992, Bucket-Rock. 158”, 10.00 CYD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 988K
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering