Quick Search

Caterpillar 926-938 WHEEL LOADER FUSION GP BUCKET

Caterpillar 926-938 WHEEL LOADER FUSION GP BUCKET

Price
US$ 5,000
Year
2010
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 926-938 WHEEL LOADER FUSION GP BUCKET
Categorybucket
Serial Number36FUS3452806
Unit NumberEQ0087130
Catalog Number10027711
Year2010
Hours100 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax5,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFits on:
924K Wheel Loader ENC
924K Wheel Loader HJF
924K Wheel Loader KW4
924K Wheel Loader PWR
924K Wheel Loader SNZ
926M Wheel Loader LTE
926M Wheel Loader W5L
930K Wheel Loader DYB
930K Wheel Loader EYE
930K Wheel Loader FRK
930K Wheel Loader P3K
930K Wheel Loader RHN
930M Wheel Loader F5K
930M Wheel Loader HEY
930M Wheel Loader J5K
930M Wheel Loader KTG
938K Wheel Loader HFW
938K Wheel Loader REP
938K Wheel Loader SWL
938K Wheel Loader W8K
938K Wheel Loader XXT
938M Wheel Loader J3R
938M Wheel Loader P5K

BOLT ON CUTTING EDGE
3.6 CY BUCKET
107" FUSION GP BUCKET
FUSION HOOK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • 924K-938M (see notes for prefix)
  • Cutting edge has been flipped.
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering