Quick Search

Caterpillar 420 LOADER BUCKET

Caterpillar 420 LOADER BUCKET

Price
XDR 2,802
Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
MA
+1 7747376595
Show phone number
Basic information
BrandCaterpillar 420 LOADER BUCKET
Categorybucket
Serial Number171205352
Unit NumberEQ099934
Catalog Number10015243
Year2018
Hours1 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax2,802 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBOLT ON CUTTING EDGE
FOR USE WITH: 420F/F2, 430F/F2 ST, NEXT GEN 420, 420XE, 430
PIN ON BUCKET, 1.3YD3
WIDTH 2262MM (89"), BASE EDGE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • FOR USE WITH: 420F/F2, 430F/F2 ST, Next Gen 420, 420XE, 430
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering