2021 CAT DB LINKAGE 77 HEAVY DUTY BUCKET For Sale - 19,425 USD | Cat Used
Quick Search

CAT DB LINKAGE 77 HEAVY DUTY BUCKET

CAT DB LINKAGE 77 HEAVY DUTY BUCKET

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandCAT DB LINKAGE 77 HEAVY DUTY BUCKET
Milton CAT
Categorybucket
Serial NumberMHC11906
Unit NumberEQ180945
Catalog Number10166580
Year2021
Hours1 h
CountryUnited States
LocationCLIFTON PARK, United States
Pricing
Price Excluding Tax19,425 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3.74 CUBIC YARD CAPACITY
BUCKET PINS INCLUDED
CATERPILLAR 77" HEAVY DUTY BUCKET
CATERPILLAR PART NUMBER 607-5570
INCLUDES 8 PENETRATION PLUS TIPS
SOLD AS IS
Fits on CategoryEXCAVATOR
Fits on Model336, 336 D2 GC, 336 E L, 336 F L, 336 F L XE, 336 F LN, 336 GC, 336 GC L, 336 L, 340, 340 F
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering