Quick Search

CAT CWL.3.3YARD.LIGHT.MATERIAL.BUCKET.IT.COUPLER.

CAT CWL.3.3YARD.LIGHT.MATERIAL.BUCKET.IT.COUPLER.

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Londonderry, NH
+1 7747376569
Show phone number
Basic information
BrandCAT CWL.3.3YARD.LIGHT.MATERIAL.BUCKET.IT.COUPLER.
Milton CAT
Categorybucket
Serial NumberCH031142322
Unit NumberEQ272448
Catalog Number10090676
Year2021
Hours1 h
CountryUnited States
LocationLondonderry, United States
Pricing
Price Excluding Tax6,524 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3.3 YD3
FOR USE WITH: IT (standard) Quick Coupler
Incl. Bolt-on-cutting-edge
Light Material bucket. Width 2550mm (100").
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • IT Coupler
  • New never been used
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering