Quick Search

CAT BHL.89IN.MULTIPURPOSE.BUCKET.IT.

CAT BHL.89IN.MULTIPURPOSE.BUCKET.IT.

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
North Reading, MA
+1 7747376569
Show phone number
Basic information
BrandCAT BHL.89IN.MULTIPURPOSE.BUCKET.IT.
Milton CAT
Categorybucket
Serial Number150300118
Unit NumberEQ252454
Catalog Number10086752
Year2023
Hours1 h
CountryUnited States
LocationNorth Reading, United States
Pricing
Price Excluding Tax4,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBUCKET-MP, 1.3 YD3, IT.
FOR USE WITH: All 420, 430 and 415IL Models with IT Quick Coupler
Requires: 3rd Valve
Width 2262mm (89"), Capacity 1.0m3 (1.3yd3)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • FOR USE WITH: All 420, 430 and 415IL Models with IT Quick Coupler
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering