Quick Search

CAT 930K

CAT 930K

Year
2015
Working hours
15,718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 930K
Cavpower
Categorybucket
Serial NumberEA68876
Unit NumberUTRAD2807
Catalog Number10076772
Year2015
Hours15,718 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax3,266 USD
Tax (10%)327 USD
Price Including Tax3,593 USD
Details
Additional informationCavpower Built High Dump Bucket to suit 930K wheel loader.
Refurbished by C&S Wear parts for previous customer.
Fusion Coupler hook up version also available.

5.0 CU METER HIGH DUMP
BOLT ON CUTTING EDGE
PIN ON
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering