Quick Search

CAT 60.DC.BUCKET

CAT 60.DC.BUCKET

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Binghamton, NY
+1 7747376569
Show phone number
Basic information
BrandCAT 60.DC.BUCKET
Milton CAT
Categorybucket
Serial NumberMHC05446
Unit NumberEQ095906
Catalog Number10093438
Year2017
Hours1 h
CountryUnited States
LocationBINGHAMTON, United States
Pricing
Price Excluding Tax4,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAT M314F-M322F 60" DC BUCKET
COMPATIBLE WITH: WAINROY XLS SYSTEM COUPLERS
DOES NOT INCLUDE: Drain Holes
FOR USE WITH: Pin Lock Coupler 512-6578 or 514-9167 or Higher P/N
SOLD AS IS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • No
  • No
  • CAT M314F-M322F
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering