2022 CAT 320-325 60 TILT BUCKET For Sale - 14,443 USD | Cat Used
Quick Search

CAT 320-325 60 TILT BUCKET

CAT 320-325 60 TILT BUCKET

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Scarborough, ME
+1 7747376569
Show phone number
Basic information
BrandCAT 320-325 60 TILT BUCKET
Milton CAT
Categorybucket
Serial NumberMYC01367
Unit NumberEQ221665
Catalog Number10135765
Year2022
Hours1 h
CountryUnited States
LocationSCARBOROUGH, United States
Pricing
Price Excluding Tax14,443 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1.18 CUBIC YARD CAPACITY
BUCKET PINS INCLUDED
CATERPILLAR 60" TILT DITCHING BUCKET
CATERPILLAR PART NUMBER 511-5334
INCLUDES BOLT ON CUTTING EDGE PART NUMBER 442-5329
INCLUDES CONNECTING LINES
INCLUDES: BACK GRADING EDGE
SOLD AS IS
Fits on CategoryEXCAVATOR
Fits on Model320, 320 E LN, 320 E LRR, 320 F L, 320 GC, 320 L, 323, 323 E L, 323 E LN, 323 F L, 323 GC, 325, 325 F L, 325 L
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering